SPRABJ8B September 2022 – November 2023 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P4 , AM263P4-Q1
The AM263x and AM263Px EVMs show different examples of via construction for BGA fan-out and overall board routing. The AM263x LaunchPad is an example of PTH via only construction. The AM263x controlCard made use of via-in-pad with PTH via construction. The via-in-pad construction was used to provide minimal decoupling capacitor mounting distances from the BGA. This resulted in a more optimal power distribution network at the cost of additional fabrication cycle time per PCB.
EVM | Via Type | Via Diameter (mils) | Via Drill (mils) |
---|---|---|---|
AM263x and AM263Px LaunchPads | PTH | 18.000 | 8.000 |
AM263x and AM263Px controlCards | PTH | 18.000 | 8.000 |
PTH via-in-pad | 18.000 | 8.000 |