SPRABJ8B September 2022 – November 2023 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P4 , AM263P4-Q1
The AM263x and AM263Px devices are single, dual or quad-core Arm® Cortex®-R5F based MCUs in the Sitara™ MCU family intended for the industrial and automotive motion control environments. A typical AM263x or AM263Px-based design with a discrete power solution is shown in Figure 1-1. This diagram is excerpted from the AM263x Launchpad (LP-AM263) system block diagram. A typical AM263x- or AM263Px-based design with a PMIC (Power Management Integrated Circuit) based power solution is shown in Figure 1-2. This diagram is excerpted from the AM263Px controlCard (TMDSCNCD263P) system block diagram. As can be seen below, the AM263x and AM263Px devices offer designers a wide range of digital connectivity, control and analog sensor feedback options with multiple power solutions supported.
This document should be referenced along with the other key AM263x and AM263Px collateral references. These include: