SPRABJ8B September   2022  – November 2023 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P4 , AM263P4-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
    1. 1.1 Acronyms
  5. Power
    1. 2.1 Discrete DC-DC Power Solution
    2. 2.2 Integrated PMIC Power Solution
    3. 2.3 Power Decoupling and Filtering
    4. 2.4 Power Consumption
    5. 2.5 Power Distribution Network
      1. 2.5.1 Simulations
        1. 2.5.1.1 Core Digital Power 1.2 V
        2. 2.5.1.2 Digital/Analog I/O Power 3.3 V
    6. 2.6 e-Fuse Power
  6. Clocking
    1. 3.1 Crystal and Oscillator Input Options
    2. 3.2 Output Clock Generation
    3. 3.3 Crystal Selection and Shunt Capacitance
    4. 3.4 Crystal Placement and Routing
  7. Resets
  8. Bootstrapping
    1. 5.1 SOP Signal Implementation
    2. 5.2 OSPI/QSPI Memory Implementation
    3. 5.3 ROM OSPI/QSPI Boot Requirements
  9. JTAG Emulators and Trace
  10. Multiplexed Peripherals
  11. Digital Peripherals
    1. 8.1 General Digital Peripheral Routing Guidelines
  12. Analog Peripherals
    1. 9.1 General Analog Peripheral Routing Guidelines
      1. 9.1.1 Resolver ADC Routing Guidelines
  13. 10Layer Stackup
    1. 10.1 Key Stackup Features
  14. 11Vias
  15. 12BGA Power Fan-Out and Decoupling Placement
    1. 12.1 Ground Return
    2. 12.2 1.2 V Core Digital Power
      1. 12.2.1 Key Layout Considerations
    3. 12.3 3.3 V Digital and Analog Power
      1. 12.3.1 Key Layout Considerations
    4. 12.4 1.8 V Digital and Analog Power
      1. 12.4.1 Key Layout Considerations
  16. 13References
  17.   Revision History

1.8 V Digital and Analog Power

This section summarizes the main elements of the 1.8 V digital I/O and analog I/O power routing of the AM263x controlCARD EVM (TMDSCNCD263). Both 1.8 V power nets are generated from on-chip LDO which are in turn supplied by either the 3.3 V digital or 3.3 V analog power nets from the PCB.

Additional filtering for the local AM263x 1.8 V PLL power net is done through the LC filter of ferrite-bead FL12 and associated capacitors. This is used to create an additional low-IR drop low-pass filter that will attenuate any high frequency noise present on the 1.8 V LDO analog output.