SPRACM9B June 2019 – November 2020 F29H850TU , F29H859TU-Q1 , TMS320F28384D , TMS320F28384S , TMS320F28386D , TMS320F28386S , TMS320F28388D , TMS320F28388S , TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
The C2000 MCU family of devices possesses the desired computation power to execute complex control algorithms and the correct combination of peripherals to interface with the various components of the DMC hardware, such as the ADC, ePWM, QEP, and eCAP. These peripherals have all the necessary hooks to provide flexible PWM protection, such as trip zones for PWMs and comparators.
The C28x core of F2838x MCU contains additional hardware features such as the following:
Together, these features provide enough hardware support to increase computational bandwidth compared to its predecessors and offer superior real-time control performance. CLBs provide the flexibility to interface to a variety of absolute serial encoders employing various types of serial communication protocols, thereby making an FPGA redundant in a typical high bandwidth servo control application. In addition, the C2000 ecosystem of software (libraries and application software) and hardware (TMDXIDDK379D) help reduce the time and effort needed to develop a high-end digital motor control solution.