SPRACN9F May 2023 – August 2024 AM67 , AM67A , AM68 , AM68A , AM69 , AM69A , DRA821U , DRA821U-Q1 , DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4AEN-Q1 , TDA4AH-Q1 , TDA4AL-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VE-Q1 , TDA4VEN-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VM , TDA4VM-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
High-speed (HS) bypass capacitors are critical for proper DDR interface operation. It is particularly important to minimize the parasitic series inductance of the HS bypass capacitors to VDDS_DDR and the associated ground connections. Table 1-3 contains the specification for the HS bypass capacitors and for the power connections on the PCB. Generally speaking, TI recommends:
Using three-terminal capacitors in place of two-terminal capacitors. Three-terminal capacitors have lower package inductance and can provide overall lower loop inductance for power delivery. One three-terminal capacitor can often replace multiple two-terminal capacitors.
For any additional SDRAM requirements, see the manufacturer's data sheet.
Number | Parameter | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
1 | HS bypass capacitor package size(1) | 0201 | 0402 | Mils | |
2 | Distance, HS bypass capacitor to processor being bypassed(2)(3)(4) | 400 | Mils | ||
3 | Processor HS bypass capacitor count per VDDS_DDR rail | 12 | Devices | ||
4 | Processor HS bypass capacitor total capacitance per VDDS_DDR rail | 3.7 | µF | ||
5 | Number of connection vias for each device power/ground ball | 1 | Vias | ||
6 | Trace length from processor power/ground ball to connection via(2) | 35 | 70 | Mils | |
7 | Distance, HS bypass capacitor to DDR device being bypassed(5) | 150 | Mils | ||
18 | DDR device HS bypass capacitor count(6) | 12 | Devices | ||
19 | DDR device HS bypass capacitor total capacitance(6) | 0.85 | µF | ||
10 | Number of connection vias for each DDR device power/ground ball | 1 | Vias | ||
11 | Trace length from DDR device power/ground ball to connection via(2)(8) | 35 | 60 | Mils | |
12 | Number of connection vias for each HS capacitor(7)(8) | 2 | Vias | ||
13 | Trace length from bypass capacitor to connection via(2)(8) | 35 | 100 | Mils |