SPRACP4A December 2019 – June 2024 AM67 , AM67A , AM68 , AM69 , DRA829J , DRA829V , TDA4AEN-Q1 , TDA4VEN-Q1 , TDA4VH-Q1 , TDA4VM , TDA4VM-Q1
When choosing ESD and EMI components, TI recommends selecting devices that permit flow-through routing of the USB differential signal pair because these devices provide the cleanest routing. For example, the TI TPD4EUSB30 can be combined with the TI TPD2EUSB30 to provide flow-through ESD protection for both USB2 and USB3 differential signals without the need for bends in the signal pairs. For an example of flow-through routing, see Figure 2-17.