SPRACP4A December 2019 – June 2024 AM67 , AM67A , AM68 , AM69 , DRA829J , DRA829V , TDA4AEN-Q1 , TDA4VEN-Q1 , TDA4VH-Q1 , TDA4VM , TDA4VM-Q1
AC coupling capacitors are required on all the DP data pairs. Table 3-5 shows the requirements for these capacitors.
Parameter | MIN | TYP | MAX | Unit |
---|---|---|---|---|
PCIe AC coupling capacitor value | 175 | 220 | 265 | nF |
PCIe AC coupling capacitor package size | 0402 | 0603 | EIA (1), (2) |
A typical DP interface may also common mode chokes for suppression of high-frequency noise. Because DP can interface to external monitors, ESD protection is also included in the example.
Device | Supplier | Part Number | Comment |
---|---|---|---|
ESD | TI | TDP1E05U06 | Minimize Capacitance |
CMF | Murata | DLW21SZ900HQ2 | Support Target Data Rates |
Figure 3-5 presents the placement diagram for the DisplayPort interface.