SPRACP4A December 2019 – June 2024 AM67 , AM67A , AM68 , AM68A , AM69 , AM69A , DRA821U , DRA821U-Q1 , DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4AEN-Q1 , TDA4AH-Q1 , TDA4AL-Q1 , TDA4AP-Q1 , TDA4VE-Q1 , TDA4VEN-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VM , TDA4VM-Q1 , TDA4VP-Q1
The results generated by the channel simulations outlined in the preceding sections are compared against an eye mask spec. This eye mask is summarized in Table 4-1. This is used as a pass/fail check for the system. Note some protocol are supported on different buffer type. See device data manual pin attributes to determine the buffer type for each IO.
Protocol | Buffer Type | Eye Height (mV) | Eye Width (pS) | Notes |
---|---|---|---|---|
PCIe Gen3/4 | SierraPhy | 70 | 5 | Post-equalization eye mask. BER Target 1E-12 |
USB3.1 | SierraPhy | 70 | 5 | |
DP/eDP | TorrentPhy | N/A | N/A | TP3_EQ eye mask (Section 4.6.1 of eDP_v1.4b_E1 specification) BER Target 1E-09 |
XFI | SierraPhy | 70 | 5 | Post-equalization eye mask. BER Target 1E-12 |
QSGMII | SierraPhy | 70 | 5 | |
TorrentPhy | 50 | 25 | ||
SGMII | SierraPhy | 70 | 5 | |
TorrentPhy | 50 | 25 | ||
CSI (Rx)/DSI (Tx) | D-Phy | 300mV/700 mV | N/A | 300mV at the equalizer input; 700mV at the equalizer output |
UFS | M-Phy | ± 50mV | 0.7*UI | Remote/Local post-EQ |
± 45mV | 0.6*UI | Complete Loopback post-EQ |