SPRACR4A May 2020 – February 2021 66AK2E05 , 66AK2G12 , 66AK2H06 , 66AK2H12 , 66AK2H14 , TMS320C54CST , TMS320C54V90 , TMS320C5504 , TMS320C5505 , TMS320C5514 , TMS320C5515 , TMS320C5517 , TMS320C5532 , TMS320C5533 , TMS320C5534 , TMS320C5535 , TMS320C6202B , TMS320C6203B , TMS320C6204 , TMS320C6205 , TMS320C6211B , TMS320C6410 , TMS320C6412 , TMS320C6413 , TMS320C6414 , TMS320C6414T , TMS320C6415 , TMS320C6415T , TMS320C6416 , TMS320C6416T , TMS320C6418 , TMS320C6421 , TMS320C6421Q , TMS320C6424 , TMS320C6424Q , TMS320C6452 , TMS320C6454 , TMS320C6455 , TMS320C6457 , TMS320C6472 , TMS320C6474 , TMS320C6652 , TMS320C6654 , TMS320C6655 , TMS320C6657 , TMS320C6670 , TMS320C6671 , TMS320C6672 , TMS320C6674 , TMS320C6678 , TMS320C6701 , TMS320C6711D , TMS320C6712D , TMS320C6713B , TMS320C6720 , TMS320C6722B , TMS320C6726B , TMS320C6727 , TMS320C6727B , TMS320C6742 , TMS320C6743 , TMS320C6745 , TMS320C6746 , TMS320C6747 , TMS320C6748
The Real-Time Software Components (RTSC) project provides foundational tools and low-level runtime content to enable component-based development using the C language targeting all embedded platforms. With RTSC we can enjoy higher-level programming and higher-levels of performance with RTSC.
The starting point for the RTSC project will include the XDC (eXpress DSP Components) tools currently available from Texas Instruments as a free download. XDC tools is a product that contains all of the tools necessary to create, test, deploy, install, and use RTSC components.
The main benefit of XDC is that it standardizes the delivery of target content and makes it easier for target content to be included in applications.
The XDC users are divided into developers we call "consumers' and "producers". Consumer integrate content packages: DSP algorithms, device drivers, TCP/IP stacks, real-time OSes, and so forth into their applications. Producers create the packages used by consumers.
An XDC "package" is a named collection of files that form a unit of versioning, upate, and delivery from a producer to a consumer. Each package is embodied as a specially-named directory (and its contents) within a file system. Packages are the focal point for managing content throughout its life-cycle. All packages are built, tested released, and deployed as a unit.
Here’s a link: https://www.eclipse.org/rtsc/ Click “User’s Guide”.
Overview: http://rtsc.eclipseprojects.io/docs-tip/Overview_of_RTSC.
XDC releases: http://software-dl.ti.com/dsps/dsps_public_sw/sdo_sb/targetcontent/rtsc/.
Typically all RTSC projects are also CCS projects. The only difference is that they use SYSBIOS, TI-RTOS or a SDK that depends on the RTSC component.