TMS320C5514
- High-Performance, Low-Power, TMS320C55x™ Fixed-Point Digital Signal Processor
- 16.67-, 13.33-, 10-, 8.33-ns Instruction Cycle Time
- 60-, 75-, 100-, 120-MHz Clock Rate
- One/Two Instructions Executed per Cycle
- Dual Multipliers [Up to 200 or 240 Million Multiply-Accumulates per Second (MMACS)]
- Two Arithmetic/Logic Units (ALUs)
- Three Internal Data/Operand Read Buses and Two Internal Data/Operand Write Buses
- Software-Compatible With C55x Devices
- Industrial Temperature Devices Available
- 256K Bytes Zero-Wait State On-Chip RAM, Composed of:
- 64K Bytes of Dual-Access RAM (DARAM), 8 Blocks of 4K x 16-Bit
- 192K Bytes of Single-Access RAM (SARAM), 24 Blocks of 4K x 16-Bit
- 128K Bytes of Zero Wait-State On-Chip ROM
(4 Blocks of 16K x 16-Bit) - 4M x 16-Bit Maximum Addressable External Memory Space (SDRAM/mSDRAM)
- 16-/8-Bit External Memory Interface (EMIF) with Glueless Interface to:
- 8-/16-Bit NAND Flash, 1- and 4-Bit ECC
- 8-/16-Bit NOR Flash
- Asynchronous Static RAM (SRAM)
- SDRAM/mSDRAM (1.8-, 2.5-, 2.75-, and 3.3-V)
- Direct Memory Access (DMA) Controller
- Four DMA With 4 Channels Each (16-Channels Total)
- Three 32-Bit General-Purpose Timers
- One Selectable as a Watchdog and/or GP
- Two MultiMedia Card/Secure Digital (MMC/SD) Interfaces
- Universal Asynchronous Receiver/Transmitter (UART)
- Serial-Port Interface (SPI) With Four Chip-Selects
- Master/Slave Inter-Integrated Circuit (I2C Bus™)
- Four Inter-IC Sound (I2S Bus™) for Data Transport
- Device USB Port With Integrated 2.0 High-Speed PHY that Supports:
- USB 2.0 Full- and High-Speed Device
- Real-Time Clock (RTC) With Crystal Input, With Separate Clock Domain and Power Supply
- Four Core Isolated Power Supply Domains: Analog, RTC, CPU and Peripherals, and USB
- Four I/O Isolated Power Supply Domains: RTC I/O, EMIF I/O, USB PHY, and DVDDIO
- Three integrated LDOs (DSP_LDO, ANA_LDO, and USB_LDO) to power the isolated domains: DSP Core, Analog, and USB Core, respectively
- Low-Power S/W Programmable Phase-Locked Loop (PLL) Clock Generator
- On-Chip ROM Bootloader (RBL) to Boot From NAND Flash, NOR Flash, SPI EEPROM, SPI Serial Flash or I2C EEPROM
- IEEE-1149.1 (JTAG)
Boundary-Scan-Compatible - Up to 26 General-Purpose I/O (GPIO) Pins
(Multiplexed With Other Device Functions) - 196-Terminal Pb-Free Plastic BGA (Ball Grid Array) (ZCH Suffix)
- 1.05-V Core (60 or 75 MHz), 1.8-V, 2.5-V, 2.75-V, or 3.3-V I/Os
- 1.3-V Core (100, 120 MHz), 1.8-V, 2.5-V, 2.75-V, or 3.3-V I/Os
All trademarks are the property of their respective owners. All trademarks are the property of their respective owners.
The device is a member of TI's TMS320C5000™ fixed-point Digital Signal Processor (DSP) product family and is designed for low-power applications.
The fixed-point DSP is based on the TMS320C55x™ DSP generation CPU processor core. The C55x™ DSP architecture achieves high performance and low power through increased parallelism and total focus on power savings. The CPU supports an internal bus structure that is composed of one program bus, one 32-bit data read bus and two 16-bit data read buses, two 16-bit data write buses, and additional buses dedicated to peripheral and DMA activity. These buses provide the ability to perform up to four 16-bit data reads and two 16-bit data writes in a single cycle. The device also includes four DMA controllers, each with 4 channels, providing data movement for 16-independent channel contexts without CPU intervention. Each DMA controller can perform one 32-bit data transfer per cycle, in parallel and independent of the CPU activity.
The C55x CPU provides two multiply-accumulate (MAC) units, each capable of 17-bit x 17-bit multiplication and a 32-bit add in a single cycle. A central 40-bit arithmetic/logic unit (ALU) is supported by an additional 16-bit ALU. Use of the ALUs is under instruction set control, providing the ability to optimize parallel activity and power consumption. These resources are managed in the Address Unit (AU) and Data Unit (DU) of the C55x CPU.
The C55x CPU supports a variable byte width instruction set for improved code density. The Instruction Unit (IU) performs 32-bit program fetches from internal or external memory and queues instructions for the Program Unit (PU). The Program Unit decodes the instructions, directs tasks to the Address Unit (AU) and Data Unit (DU) resources, and manages the fully protected pipeline. Predictive branching capability avoids pipeline flushes on execution of conditional instructions.
Serial media is supported through two MultiMedia Card/Secure Digital (MMC/SD) peripherals, four Inter-IC Sound (I2S Bus™) modules, one Serial-Port Interface (SPI) with up to 4 chip selects, one I2C multi-master and slave interface, and a Universal Asynchronous Receiver/Transmitter (UART) interface.
The device peripheral set includes an external memory interface (EMIF) that provides glueless access to asynchronous memories like EPROM, NOR, NAND, and SRAM, as well as to high-speed, high-density memories such as synchronous DRAM (SDRAM) and mobile SDRAM (mSDRAM). Additional peripherals include: a high-speed Universal Serial Bus (USB2.0) device mode only, and a real-time clock (RTC). This device also includes three general-purpose timers with one configurable as a watchdog timer, and an analog phase-locked loop (APLL) clock generator.
Furthermore, the device includes three integrated LDOs (DSP_LDO, ANA_LDO, and USB_LDO) to power different sections of the device. The DSP_LDO can provide 1.3 V or 1.05 V to the DSP core (CVDD), selectable on-the-fly by software as long as operating frequency ranges are observed. To allow for lowest power operation, the programmer can shutdown the internal DSP_LDO cutting power to the DSP core (CVDD) while an external supply provides power to the RTC (CVDDRTC and DVDDRTC). The ANA_LDO is designed to provide 1.3 V to the DSP PLL (VDDA_PLL) and power management circuits (VDDA_ANA). The USB_LDO provides 1.3 V to USB core digital (USB_VDD1P3) and PHY circuits (USB_VDDA1P3). The RTC alarm interrupt or the WAKEUP pin can re-enable the internal DSP_LDO and re-apply power to the DSP core.
The device is supported by the industry’s award-winning eXpressDSP™, Code Composer Studio™ Integrated Development Environment (IDE), DSP/BIOS™, Texas Instruments’ algorithm standard, and the industry’s largest third-party network. Code Composer Studio IDE features code generation tools including a C Compiler and Linker, RTDX™, XDS100™, XDS510™, XDS560™ emulation device drivers, and evaluation modules. The device is also supported by the C55x DSP Library which features more than 50 foundational software kernels (FIR filters, IIR filters, and various math functions) as well as chip support libraries.

Limited design support from TI available
This product has limited design support from TI for existing projects. If available, you will find relevant collateral, software and tools in the product folder. For existing designs using this product, you can request support in the TI E2ETM support forums, but limited support is available for this product.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TMDSEMU200-U — XDS200 USB Debug Probe
The XDS200 is a debug probe (emulator) used for debugging TI embedded devices. The XDS200 features a balance of low cost with good performance as compared to the low cost XDS110 and the high performance XDS560v2. It supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a (...)
TMDSEMU560V2STM-U — XDS560™ software v2 system trace USB debug probe
The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).
All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)
TMDSEMU560V2STM-UE — XDS560v2 System Trace USB & Ethernet Debug Probe
The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).
All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)
SPRC100 — TMS320C55x DSP Library (DSPLIB)
SPRC133 — TMS320C55x Chip Support Libraries (CSL) – Standard and Low-Power
SPRC264 — TMS320C5000/6000 Image Library (IMGLIB)
TELECOMLIB — Telecom and Media Libraries - FAXLIB, VoLIB and AEC/AER for TMS320C64x+ and TMS320C55x Processors
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.
(...)
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter Digital signal processors (DSPs) -
parametric-filter Arm-based processors -
parametric-filter MSP430 microcontrollers -
parametric-filter C2000 real-time microcontrollers -
parametric-filter Arm-based microcontrollers -
parametric-filter Signal conditioners -
parametric-filter mmWave radar sensors -
parametric-filter Zigbee products -
parametric-filter Wi-Fi products -
parametric-filter Thread products -
parametric-filter Other wireless technologies -
parametric-filter Sub-1 GHz products -
parametric-filter Multi-protocol products -
parametric-filter Bluetooth products -
parametric-filter Digital power isolated controllers
ADT-3P-DSPVOIPCODECS — Adaptive Digital Technologies DSP VOIP, speech and audio codecs
ALGOT-3P-DSPVOIPCODECS — Algotron C5000 DSP telecom and audio codecs
C55XCODECS — CODECS - Optimized for C55x Devices
DSPI-3P-DSPVOIPCODECS — DSP Innovations: DSP VoIP codecs
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
NFBGA (ZCH) | 196 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.