SPRACU1A October 2020 – June 2021 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6441 , AM6442
Skew within the CK and ADDR_CTRL net classes directly reduces setup and hold margin for the ADDR_CTRL nets. Thus, this skew must be controlled. The routed PCB track has a delay proportional to its length. Thus, the delay skew must be managed through matching the lengths of the routed tracks within a defined group of signals. The only way to practically match lengths on a PCB is to lengthen the shorter traces up to the length of the longest net in the net class and its associated clock.
Table 3-6 lists the limits for the individual segments that comprise the routing from the processor to the SDRAM. These segment lengths coincide with the CK and ADDR_CTRL topology diagram shown previously in Figure 3-4 and Figure 3-5. By matching the length for the same segments of all signals in a routing group, the signal delay skews are controlled. Most PCB layout tools can be configured to generate reports to assist with this validation. If this cannot be generated automatically, this must be generated and verified manually.
Number | Parameter | MIN | MAX | UNIT |
---|---|---|---|---|
LP4_ACRS1 | Propagation delay of net class CK, RSAC1 | 500(1) | ps | |
LP4_ACRS2 | Propagation delay of net class ADDR_CTRL, RSAC2 | 500(1) | ps | |
LP4_ACRS3 | Skew within net class CK (DDR0_CK0 to DDR0_CK0_n Skew) | 0.4 | ps | |
LP4_ACRS4 | Skew across net class ADDR_CTRL (RSAC2) | 3 | ps | |
LP4_ACRS5 | Skew across ADDR_CTRL net class and associated CK clock net class (RSAC1 to RSAC2) | 3 | ps | |
LP4_ACRS6 | Vias per trace | 3(1) | vias | |
LP4_ACRS7 | Via count difference | 1(2) | vias | |
LP4_ACRS8 | Center-to-center CK to other LPDDR4 trace spacing(3) | 4w | ||
LP4_ACRS9 | Center-to-center ADDR_CTRL to other LPDDR4 trace spacing(3) | 4w | ||
LP4_ACRS10 | Center-to-center ADDR_CTRL to other ADDR_CTRL trace spacing(3) | 3w | ||
LP4_ACRS11 | CK center-to-center spacing(4)(5) | See notes below | ||
LP4_ACRS12 | CK spacing to other net(3) | 4w |