SPRACZ9A November   2021  – December 2022 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137 , TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1 , TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1 , TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1 , TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1

 

  1.   Hardware Design Guide for F2800x Devices
  2.   Trademarks
  3. 1Introduction
  4. 2Typical F2800x System Block Diagram
  5. 3Schematic Design
    1. 3.1 Package and Device Decision
      1. 3.1.1 F2800x Devices
        1. 3.1.1.1 TMS320F28004x
        2. 3.1.1.2 TMS320F28002x
        3. 3.1.1.3 TMS320F28003x
        4. 3.1.1.4 TMS320F280013x
      2. 3.1.2 Migration Guides
      3. 3.1.3 PinMux Tool
      4. 3.1.4 Configurable Logic Block
    2. 3.2 Digital IOs
      1. 3.2.1 General Purpose Input/Outputs
      2. 3.2.2 Integrated Peripherals and X-BARs
      3. 3.2.3 Control Peripherals
      4. 3.2.4 Communication Peripherals
      5. 3.2.5 Boot Pins and Boot Peripherals
    3. 3.3 Analog IOs
      1. 3.3.1 Analog Peripherals
      2. 3.3.2 Choosing Analog Pins
      3. 3.3.3 Internal vs. External Analog Reference
      4. 3.3.4 ADC Inputs
      5. 3.3.5 Driving Options
      6. 3.3.6 Low-Pass/Anti-Aliasing Filters
    4. 3.4 Power Supply
      1. 3.4.1 Power Requirements
      2. 3.4.2 Power Sequencing
      3. 3.4.3 VDD Voltage Regulator
        1. 3.4.3.1 Internal vs. External Regulator
        2. 3.4.3.2 Internal LDO vs. Internal DC-DC Regulator
      4. 3.4.4 Power Consumption
      5. 3.4.5 Power Calculations
    5. 3.5 XRSn and System Reset
    6. 3.6 Clocking
      1. 3.6.1 Internal vs. External Oscillator
    7. 3.7 Debugging and Emulation
      1. 3.7.1 JTAG/cJTAG
      2. 3.7.2 Debug Probe
    8. 3.8 Unused Pins
  6. 4PCB Layout Design
    1. 4.1 Layout Design Overview
      1. 4.1.1 Recommend Layout Practices
      2. 4.1.2 Board Dimensions
      3. 4.1.3 Layer Stack-Up
    2. 4.2 Recommended Board Layout
    3. 4.3 Placing Components
      1. 4.3.1 Power Electronic Considerations
    4. 4.4 Ground Plane
    5. 4.5 Analog and Digital Separation
    6. 4.6 Signal Routing With Traces and Vias
    7. 4.7 Thermal Considerations
  7. 5EOS, EMI/EMC, and ESD Considerations
    1. 5.1 Electrical Overstress
    2. 5.2 Electromagnetic Interference and Electromagnetic Compatibility
    3. 5.3 Electrostatic Discharge
  8. 6Final Details and Checklist
  9. 7References
  10. 8Revision History

TMS320F28002x

The TMS320F28002x device is an inexpensive entry-performance device fit for simple real-time control systems. It features an updated TMS320C28x 32-bit CPU possessing an improved Floating-Point Unit (FPU) with support for Fast Integer Division (FINTDIV) and improved Trigonometric Math Unit (TMU) with support for Nonlinear Proportional Integral Derivative (NLPID) control. This controller also features cyclical redundancy check (VCRC) extended instruction set.

The F28002x device is clocked at 100 MHz, has 24 KB of total RAM, and comes in pin configurations with 32 KB, 64 KB and 128 KB of flash memory. This device features 2 CLB tiles, 16 to 39 GPIO pins, and 14 to 16 AIO pins. The F28002x device features all of the standard analog, control, and communication peripherals. New to C2000 platform is the Host Interface Controller which allows for access to internal memory from an external host. Of special note is that this device does not include an onboard digital-to-analog converter (DAC) or Sigma-Delta Filter Modules (SDFM). Systems that require these peripherals will need to utilize TMS320F28004x or TMS320F28003x MCUs.

For more in-depth information about the TMS320F28002x device, see the TMS320F28002x Real-Time Microcontrollers Data Sheet.