SPRACZ9A November 2021 – December 2022 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137 , TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1 , TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1 , TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1 , TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1
The TMS320F28003x features the updated FPU and TMU units, as well as VCRC extended instruction set. This device has a frequency of 120 MHz, contains up to 384 KB of flash memory, and sports 69 KB of volatile memory (RAM). It features 4 CLB tiles and a CLA. Inputs include up to 51 GPIO pins and up to 23 AIO pins.
This device once again features the standard peripherals common in the specified C2000 devices with some improved versions of specific peripherals, including support for CAN with flexible data rates (MCAN/CAN FD). In addition, F28003x chip sports sigma delta filter modules as is seen on the F28004x device. This device also has the Host Interface Controller introduced in F28002x. New F28003x peripherals include Advanced Encryption Standard (AES) accelerator, Embedded Pattern Generator (EPG), Secure Boot and JTAG Lock, and Live Firmware Update (LFU).
For more in-depth information about the TMS320F28003x device, refer to the TMS320F28003x Real-Time Microcontrollers Data Sheet.