SPRAD06B March 2022 – November 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1
LPDDR4 is an SDRAM device specification governed by the JEDEC standard JESD209-4, Low Power Double Data Rate 4 (LPDDR4). This standard strives to reduce power and improve signal integrity by implementing a lower voltage I/O power rail, employing ODT on the Command/Address bus, and reducing the overall width of the Command/Address bus, among other features. Unlike other DDR types, LPDDR4 has been organized into 16-bit channels. Refer to the datasheet and the DDR Subsystem (DDRSS) chapter in the AM62x Technical Reference Manual for lists of features and not supported features.
The following sections detail the routing specification and layout guidelines for an LPDDR4 interface.