SPRAD06B March 2022 – November 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1
Once the simulation successfully completes, generate the DDR analysis reports from the simulation tool. There are several different parameters to be verified, detailed in this section. Each parameter is pass/fail, meaning each must meet the specified target to ensure the design has sufficient margin to operate at the target data rates.
Use the appropriate JEDEC Vref parameters (Vref_min, Vref_max, Vref_step, and Vref_set_tol) and mask parameters (shape, height, width).