SPRAD13A May 2022 – December 2024 AM623 , AM625
Careful analysis is required to analyze the locations of the interfaces used on the device and the associated components and connectors. Optimum trace routing will have routes as short as possible with a minimum cross-over. AM62x offers interface selection flexibility through pin-mux choices. Pin-muxing enables a same interface function made available on multiple pins and is selectable through a pin mux option. Favorable pin-mux options that ease PCB routing and component placement can be fully utilized to further optimize the PCB design. The figure below shows the default arrangement of the signal balls as well as the power and ground balls. Priority shall be given to component placements without pin-mux options such as DDR, CSI, USB, OLDI/LVDS, and so forth.