SPRAD21E May 2023 – February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1
Based on the design process followed during the custom board design and project schedule, it is okay to reuse the SK design files as a starting point and make the required updates. It is recommended that customer verify the SK implementation and component selection.
The links below summarizes the considerations board designers are required to be familiar when reusing TI SK design files.
[FAQ] AM62A7 / AM62A3 Custom board hardware design - Reusing TI SK (EVM) design files
[FAQ] AM62P / AM62P-Q1 Custom board hardware design - Reusing TI SK (EVM) design files