SPRAD21E May 2023 – February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1
Placement of 0 Ω resistors (shunt) or a jumper in line with the core supply and other supply rails are recommended for initial PCB prototype builds. This helps during board bring-up and debug to isolate the supply or for current measurement. Current measurement is the purpose of these resistors in the SK.
Verify the effect of adding these provisions on the custom board performance.