SPRAD21E May 2023 – February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1
During custom board design in case bit swapping is required, bit swaps within a data byte, and swapping across bytes is allowed with some restrictions. Address and control bit swapping is not supported.
For more information, refer the Channel, Byte, and Bit Swapping section of AM62Ax / AM62Px LPDDR4 Board Design and Layout Guidelines.
It is recommended to update the schematics with the bit swapping changes for future reference or reuse.