SPRAD21E May 2023 – February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1
It is recommended to connect the USB supplies VDDA_CORE_USB (USB0 and USB1 core supply), VDDA_1P8_USB (USB0 and USB1 1.8 V analog supply), and VDDA_3P3_USB (USB0 and USB1 3.3 V analog supply) to the recommended power supply rails in the device-specific data sheet.
Connect USBn_DM (n=0..1) and USBn_DP (n=0..1) signals directly (without any series resistors or capacitors). Route these signals with traces that does not include any stubs or test points.
Connect a resistor between USBn_RCALIB (n=0..1) (close to processor) and VSS. Refer device-specific data sheet for recommended resistor value and tolerance.