SPRAD21E May 2023 – February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1
In case the EPHY and MDI interface including the magnetics and the RJ45 connector are implemented on the processor board, follow the device-specific SK for MDI interface, magnetics recommendation, external ESD protection and connection of RJ45 connector shield.