SPRAD21F May 2022 – November 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1
The recommendation is to use VMON_VSYS for early supply failure indication. When not used, connect VMON_VSYS and VMON_3P3_SOC pins to VSS through separate 0Ω resistors and add a test point for future expansion.
The recommendation is to connect the VMON_1P8_SOC pin to respective supply. Grounding VMON_1P8_SOC pin shorts the internal 1.8V supply.