SPRAD21F May 2022 – November 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1
When two memory (DDR4) devices (2 × 8-bit) are used, each device is connected to each data byte. The address signals or control signals are connected in Fly-by topology with VTT termination.
Refer to AM64x evaluation module for Sitara processors for implementing VTT termination.
The recommendation is to perform board-level simulations to verify signal integrity.