SPRAD21F May 2022 – November 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1
The processor IOs used for MMC0 interface are powered by VDDSHV4 (Dual-voltage IO) supply rail (IO supply for IO group 4).
VDDSHV4 is designed to support power-up, power-down, or dynamic voltage change without any dependency on other power rails.
The recommendation is to connect VDDSHV4 and the IO supply rail of the attached device to the same supply source.
VDD (core voltage) of the attached device can be powered from an independent supply source.