General
Review and verify the following for
the custom schematic design:
- Device selection (required
processor OPN (Orderable part number) based on the features)
- Pin attributes (Ball names,
Signal names and the contents of each column including power) and pin
mapping as per the data sheet
- Pin connectivity requirements
(for used and unused peripherals)
- Connection recommendations
for RSVD (reserved) pins
- Board debug provision for
probing and measurement (OBSCLK and CLKOUT)
- Errata related to the
supported boot modes and the peripherals of interest
- Recommended operating
conditions, power-up and power-down sequencing for core, memory interface,
analog and IO supplies
- Electrical characteristics
and timing information for peripherals of interest
- Applications, Implementation,
and Layout for peripherals of interest