SPRAD21G May 2022 – December 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
Based on the design process followed during the custom board design and project schedule, the SK design files can be reused as a starting point to make the required updates. The recommendation is to verify the SK implementation and component selection.
The following links summarize the considerations board designers are required to be familiar with when reusing TI SK design files.
[FAQ] AM62A7 or AM62A3 Custom board hardware design - Reusing TI SK (EVM) design files
The above FAQ is generic and includes information for AM62D-Q1 processor family.
[FAQ] AM62P / AM62P-Q1 Custom board hardware design - Reusing TI SK (EVM) design files