General
Review and verify the following for
the custom schematic design:
- Above section including
relevant application notes and FAQ links
- Pin attributes and signal
description
- Electrical characteristics,
timing parameters and any additional available information
- Provision for series
resistors added for all the interface signals to minimize reflections and to
isolate for testing
- Parallel pull added for any
of the processor or attached IOs that can float
- External ESD protection when
the interface signals are connected directly to external connector
- Industrial communication
subsystem features including Ethernet (MII signals and MDIO signals are not
pinned out) are not supported