SPRAD21G May 2022 – December 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
The processor MMC1 (CMD, CLK and Data) interface IOs are powered by VDDSHV5 (dual-voltage IO) supply rail (IO supply for IO group 5) and MMC2 (CMD, CLK and Data) interface IOs are powered by VDDSHV6 (dual-voltage IO) supply rail (IO supply for IO group 6).
Processor MMC1 SD Card Detect (CD) and Write Protect (WP) signals are powered by VDDSHV0 (dual-voltage IO) supply rail (IO supply for IO group 0). The recommendation is to connect the pullups for MMC1_SDCD, MMC1_SDWP from the SDIO to the same supply rail VDDSHV0.
Processor MMC2 SD Card Detect (CD) and Write Protect (WP) signals are powered by VDDSHV6 (dual-voltage IO) (IO supply for IO group 6) supply rail or VDDSHV0 (dual-voltage IO) supply rail (IO supply for IO group 0). The recommendation is to connect the pullups for MMC2_SDCD, MMC2_SDWP from the SDIO to the same supply rail VDDSHV6 or VDDSHV0.