SPRAD21G May 2022 – December 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
LPDDR4 memory is integrated internally within the AM625SIP processor. The DDSSS0 pins are reassigned to provided the required power supplies and external calibration resistor (DDR_ZQ).
For connecting the power supplies and the calibration resistor including the value, tolerance and resistor supply connection, see the device-specific data sheet (AM625SIP – AM6254 Sitara Processor with Integrated LPDDR4 SDRAM).
AM625SIP is a System In Package (SIP) derivative of the ALW packaged AM6254 device, with the addition of an integrated LPDDR4 SDRAM. AM625SIP – AM6254 Sitara™ Processor with Integrated LPDDR4 SDRAM document only defines differences or exceptions to the ALW packaged AM6254 device defined in AM62x Sitara Processors Data sheet (revision B or later).