SPRAD26 April 2022 AM67 , AM67A , AM68 , AM68A , AM69 , AM69A , DRA821U , DRA821U-Q1 , DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4AEN-Q1 , TDA4AH-Q1 , TDA4AL-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VE-Q1 , TDA4VEN-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VM , TDA4VM-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
SPI is a synchronous serial communication interface specification used for short-distance communication, primarily in embedded systems.
Salient features of SPI protocol are listed below:
The SPI bus specifies four logic signals:
MOSI on a master connects to MOSI on a slave. MISO on a master connects to MISO on a slave.
Slave Select has the same functionality as chip select and is used instead of an addressing concept.