SPRAD40 June 2022 AM620-Q1 , AM623 , AM625 , AM625-Q1
For extended POH up to 200k POH (greater than 20 years), the same notes apply as listed for 100k POH in the Power-On Hours Limits section of the AM62x Sitara™ Processors Data Manual.
As noted in the data manuals, AM62x achieves an estimated 100k POH with Tj in industrial temperature range of -40°C to 105°C.
Extended POH estimates up to 200k POH are stated below in Table 3-1 for continuous processor operation. An estimated, 200k POH can be targeted for systems by maintaining Tj in range of ‐20°C to 85°C. Note that there are estimates from 100k and 200k POH between 105°C and 85°C and between -40°C and -20°C, respectively, that can be utilized for extended lifetime profiling as well.
Junction Temperature (°C) | Power-On Hours |
---|---|
105 | 100000 |
100 | 123000 |
95 | 153000 |
90 | 191000 |
85 | 200000 |
| |
| |
| |
-20 | 200000 |
-25 | 170000 |
-30 | 143000 |
-35 | 120000 |
-40 | 100000 |