SPRAD41 May 2022 AM623 , AM625
The AM62 processor uses several essential techniques to reduce active and static power consumption. Table 2-1 shows the AM62x power management features and the benefits.
Key Features | AM62x Power Management | Benefits |
---|---|---|
Low Power Modes | DeepSleep, MCU Only, Standby, Partial I/O | Longer battery operation lifetime |
Active Power Management | Low bus clock frequency operation at 125 MHz (OPP low) | Low active power consumption for low activity use cases |
Dynamic frequency scaling (DFS) | Thermal management | |
Power Supply Simplification |
Up to 1.25 GHz A53 at 0.75 V Up to 1.4 GHz A53 at 0.85 V |
Differentiated low power capability with 0.75-V core power supply Higher performance with 0.75-V core power supply |
Single core power supply Simpler power domains |
Lower cost power solution and less complicated software control for power management | |
Simple power sequencing with integrated LDO enabling a low-cost discrete power solution |
Easier to optimize a power solution for the overall system Low-cost power solution |
|
Companion PMIC | New low cost PMIC | Low cost PMIC optimized for AM62x |