SPRAD45A July 2022 – October 2024 AM623 , AM625
Fast Fourier Transform (FFT) is a multiply accumulate heavy building block in many applications. A 1024-point single precision floating point complex FFT execution time is shown in Table 2-3. The Arm Cortex-A53 benchmark uses the implementation from Ne10 library, which leverages the Advanced SIMD or NEON acceleration of Cortex A53.
1024 pt float CFFT Execution Time (single thread / core) | |
---|---|
Arm Cortex-A53 (1.2GHz) | 23 microseconds |