SPRAD45A July 2022 – October 2024 AM623 , AM625
This section provides test results and observations for DDR to DDR block copy, using the Normal Capacity (NC) UDMA channel, detailed in Table 3-5.
Description | |
---|---|
Normal Capacity (NC) | Provides baseline amount of descriptor and TR prefetch and Tx/Rx control and data buffering. An excellent choice for most peripheral transfers which are communicating with on-chip memories and DDR. With a buffer size of 192B, this FIFO depth allows for 3 read transactions, of 64B data bursts, per flight. |
The following measurements are collected using bare-metal silicon verification tests on A53 executing out of DDR. Transfer descriptors and rings in DDR. Tests were done at 0.75V VDD_CORE, 1.25Hhz A53 cores, and 1600MT/s LPDDR4. Transfer sizes range from 1KiB to 512KiB.
Buffer Size (KiB) | NC Channel Bandwidth (MiB/s) | NC Channel Latency (μs) |
---|---|---|
1 |
77.02 |
12.68 |
2 |
143.61 |
13.60 |
4 |
207.45 |
18.83 |
8 | 302.46 |
25.83 |
16 | 360.36 |
43.36 |
32 | 413.03 |
75.66 |
64 | 444.93 |
140.47 |
128 | 461.85 |
270.65 |
256 | 470.79 |
531.02 |
512 | 475.26 |
1052.05 |
The transfer capacity and latency of the NC UDMA channel, for buffer sizes up to 512 KiB, is shown in Table 3-6.