SPRAD51A December   2023  – April 2024 TMS320F2800157 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1 , TMS320F28P659DK-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Programming Fundamentals
  6. 3ROM Bootloader and Hex Utility Usage
  7. 4DCAN Flash Kernel
    1. 4.1 Implementation
      1. 4.1.1 Custom Flash Bank and Sector Erase
      2. 4.1.2 Application Load
  8. 5MCAN Flash Kernel
    1. 5.1 Implementation
      1. 5.1.1 Custom Flash Bank and Sector Erase
      2. 5.1.2 Application Load
  9. 6Example Implementation
    1. 6.1 Device Setup
      1. 6.1.1 Flash Kernels
      2. 6.1.2 Hardware
    2. 6.2 Host Application: dcan_flash_programmer
      1. 6.2.1 Overview
      2. 6.2.2 Building and Running dcan_flash_programmer Using Visual Studio
      3. 6.2.3 Running dcan_flash_programmer for F28003x
      4. 6.2.4 Using the Project With DCAN Bootloader
      5. 6.2.5 Using the Project With CCS
    3. 6.3 Host Application: can_flash_programmer [MCAN]
      1. 6.3.1 Overview
      2. 6.3.2 Building and Running can_flash_programmer Using Visual Studio
      3. 6.3.3 Running can_flash_programmer for F28003x
      4. 6.3.4 Using the Project With MCAN Bootloader
      5. 6.3.5 Using the Project With CCS
    4. 6.4 Application Load: CPU2 Image
      1. 6.4.1 Combining Two Images (.txt)
  10. 7Troubleshooting
    1. 7.1 General
    2. 7.2 DCAN Boot
    3. 7.3 MCAN Boot
  11. 8References
  12. 9Revision History

Application Load: CPU2 Image

For the F28P65x device there are multiple Flash Banks with unique starting addresses, so programming the CPU2 image can be done by combining both CPU1 application image with CPU2 application image.