SPRAD54 October   2022 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Using the Power Estimation Tool
  4. 2Processing Elements
  5. 3Interfaces
  6. 4Power Report

Processing Elements

This section allows you to set the operating frequency, mode and load each compute core with utilization between 0%-100% (inclusive). Table 2-1 lists the selectable options.

Table 2-1 Selectable Options for Frequency, Mode and Utilization
Processing Element Frequency Mode Utilization
HSM (Hardware Security Module) N/A Secure Boot, Run Time Services 0% – 100%
R5F Dual Core 0 400 MHz, 200 MHz, 0 MHz Dual, Lockstep 0% – 100%
R5F Dual Core 1 400 MHz, 200 MHz, 0 MHz Dual, Lockstep 0% – 100%
ICSSM 200 MHz N/A 0% – 100%
CPSW 200 MHz N/A 0% – 100%