SPRAD62 February 2023 TMS320F280023C , TMS320F280025C , TMS320F280025C-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038C-Q1 , TMS320F280039C , TMS320F280039C-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S , TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
The CLB tile logic is required to input and output an 8-channel TDM stream with the clock, frame-sync, and data timing shown in Figure 3-2.
Specifically, the following conditions are required:
It is easy to support other frame-sync and clock polarities by simply using the GPIO inverting logic to invert the signal before it reaches the CLB tile.