SPRADA3 july   2023 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Device Nomenclature
  6. R5 Cores and TCM in AM263x
    1. 3.1 R5 Core Nomenclature in Am263x
  7. Example Support for AM263x Family
  8. IPC Example Support for Two-Core Devices (AM2632)
    1. 5.1 Option 1 Using MulticoreImageGen.js
    2. 5.2 Option Two (Migration Guide from a Four-Core System Project to a Two-Core System Project)
  9. System Project Example Support for Two-Core Devices (AM2632)
  10. Target Configuration in CCS
    1. 7.1 Prerequisites
    2. 7.2 Creating a Target Configuration
  11. Connecting to the Target Core
  12. Hardware Description for Launch Pad and Control Card
    1. 9.1 Launchpad Pinout for Standard Analog Devices
    2. 9.2 ADC and DAC Mapping in Launchpad for Standard Analog
    3. 9.3 Pinmux Mapping - Standard Analog - Launch Pad
    4. 9.4 ADC and DAC Mapping in Control Card for Standard Analog
  13. 10Summary
  14. 11References

Connecting to the Target Core

While connecting to the cores to flash your image, you can come across multiple cores supported by all AM263x devices. Please select the following cores depending on your device only.

Table 8-1 Available Target Cores
Device Project Cores that can be connected to

AM2631

Single Core Project

Cortex_R5_0_0

AM2632

Single Core Project

Cortex_R5_0_0

or

Cortex_R5_1_0

Dual Lockstep Core Project

Cortex_R5_0_0

Cortex_R5_1_0

AM2634

Any combination project is possible

Cortex_R5_0_0

Cortex_R5_0_1

Cortex_R5_1_0

Cortex_R5_1_1

Note: Lockstep and Dual Core Configuration Handling in subset devices: The individual clusters of AM2632 and AM2631 are configured in lockstep mode. Dual Core mode of a cluster does not exist in these devices.