SPRADA3 july 2023 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
The AM263x Control Card has two revisions called E1 and E2. Control Cards are only built with the superset device (AM2634). Customers can scale down by purchasing select OPN devices (AM2642 or AM2631) that meet their system requirements.
The Control Card had various design changes for the E2 revision of the board. The changes are mentioned in AM263x Sitara Control Card Hardware User's Guide. The differences in ADC and DAC Mapping in Control Card for Standard Analog Devices is mentioned in Table 9-10. For the Enhanced Analog Devices, see also AM263x Sitara Control Card Hardware User's Guide.
HSEC | E1 | E2 |
---|---|---|
1 |
NC |
NC |
2 |
NC |
NC |
3 |
TMS |
TMS |
4 |
NC |
NC |
5 |
TCK |
TCK |
6 |
TDO |
TDO |
7 |
GND |
GND |
8 |
TDI |
TDI |
9 |
DAC_OUT |
ADC0_AIN0/DAC_OUT |
10 |
GND |
GND |
11 |
ADC0_AIN0_P |
ADC0_AIN1/DAC_OUT |
12 |
ADC0_AIN0_n |
ADC1_AIN0 |
13 |
GND |
GND |
14 |
ADC0_AIN1_p |
ADC1_AIN1 |
15 |
ADC0_AIN1_n |
ADC0_AIN2 |
16 |
GND |
GND |
17 |
ADC0_AIN2_p |
ADC0_AIN3 |
18 |
ADC0_AIN2_n |
ADC1_AIN2 |
19 |
GND |
GND |
20 |
ADC1_AIN0_p |
ADC1_AIN3 |
21 |
ADC1_AIN0_n |
ADC0_AIN4 |
22 |
GND |
GND |
23 |
ADC1_AIN1_p |
ADC0_AIN5 |
24 |
ADC1_AIN1_n |
ADC1_AIN4 |
25 |
ADC1_AIN2_p |
NC/ADC_CAL0 |
26 |
ADC1_AIN2_n |
ADC1_AIN5 |
27 |
ADC2_AIN0_p |
NC/ADC_CAL1 |
28 |
ADC2_AIN0_n |
NC |
29 |
GND |
GND |
30 |
ADC2_AIN1_p |
NC |
31 |
ADC2_AIN1_n |
ADC2_AIN0 |
32 |
NC |
GND |
33 |
ADC2_AIN2_p |
ADC2_AIN1 |
34 |
ADC2_AIN2_n |
NC |
35 |
GND |
GND |
36 |
NC |
NC |
37 |
NC |
ADC2_AIN2 |
38 |
GND |
GND |
39 |
NC |
ADC2_AIN3 |
40 |
NC |
NC |
41 |
NC |
NC |
42 |
NC |
NC |
43 |
ADC_VREFLO |
GND |
44 |
NC |
NC |
45 |
ADC_VREFhi |
ADC_VREFH |