SPRADA5 April   2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SJ-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Supplementary Information
    2. 1.2 Features
    3. 1.3 Block Diagram
    4. 1.4 Operation Modes
  5. 2Use Cases
    1. 2.1 Buffer Mode for High-Impedance Source
    2. 2.2 Battery Voltage and Current Monitoring
    3. 2.3 Low-Side Shunt Current Monitoring
    4. 2.4 Three-Phase Low-Side Current Sensing
    5. 2.5 Bidirectional Current Sensing
    6. 2.6 Non-Inverting Amplifier for Low-Voltage Sensors
    7. 2.7 Non-Inverting Amplifier for Bipolar Signals
    8. 2.8 Standalone Mode for Various Applications
  6. 3Summary
  7. 4References

Three-Phase Low-Side Current Sensing

In applications requiring multiple PGAs, the PGA modules enables the sharing of a common negative sense point (PGA_INM), which leads to less pin usage. This feature is feasible because the PGA_INM pin in the PGA3 module is internally connected to VSSA. To enable this feature, PMUX_SEL must be set to 3. For instance, three PGA modules can be utilized for current measurement in a three-phase inverter with only four pins. The implementation of three-phase current sensing is shown in Figure 2-7. Even though Type-1 PGA supports there-phase low-side current sensing, using Type-2 PGA helps save two pins for other functionality, such as ADC pin and digital inputs and outputs (AGPIO).

GUID-20230425-SS0I-4XPJ-1MN9-0Z8BL4HHHGV3-low.svgFigure 2-7 Three-Phase Current Sensing Using the PGA_NEG_SHARED Feature