SPRADB2 august 2023 AM2431 , AM2432 , AM2434 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P4 , AM263P4-Q1 , AM2732 , AM2732-Q1 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Industry 4.0 is data intense and relies on real time decision making and applications need a mechanism to securely transmit the data across the network. This demonstration is an advancement in the networking and security domains for the TI Sitara MCU devices.
This application note addresses the following:
With high performance multi-core processing power, the TI Sitara MCU device is designed for real time processing and connectivity. The integration of MbedTLS over LwIP aims to further strengthen the networking and connectivity by adding a layer of security. LwIP is a lightweight TCP/ IP stack commonly used in embedded systems. The devices have CPSW and ICSS IPs for networking. The devices with its raw processing power and ability to control signals real time, with support of multi-protocol Ethernet standards, networks can operate at speeds as high as 1 Gbps. They also possess a strong crypto accelerator to offload cryptography from software to hardware, further optimizing the performance of the overall application.