SPRADE4 January   2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Control Card Overview
  5. 2SDK and Dependencies
    1. 2.1 Software Development Kit
    2. 2.2 Python
    3. 2.3 OpenSSL
  6. 3 Code Composer Studio
    1. 3.1 Download/Install
  7. 4Power Connections
    1. 4.1 System Power
  8. 5Build and Run Example
    1. 5.1 CCS Device Setup
      1. 5.1.1 Configure the Device's BOOT Mode to be Used With CCS Scripting
      2. 5.1.2 Setup UART Terminal
    2. 5.2 Example Project Setup
  9. 6References

System Power

  1. Plug in a microUSB cable into the JTAG-UART connector (J2).
  2. Plug in power based on the above choices.
  3. Check the power status LEDs (LD14 and LD15).

    GUID-20231211-SS0I-ZHH7-CP43-PF2CL8RKC3QG-low.jpg

    Figure 4-1 AM263x Control Card Status LEDs

If the LEDs are not illuminated as shown above, check the below resources for more information: