This paper examines the significance of specialized hardware accelerators for real-time control systems. The document emphasizes the role of the processing phase of a real-time control loop and explains the role of different hardware accelerators integrated into high-performance microcontrollers (MCUs) that assist in reducing the overall latency of the system. Enhanced floating-point capabilities, integrated trigonometric and control-law accelerators, and various techniques for optimizing communication are discussed.
The paper concludes by presenting two MCU product series tailored for advanced real-time control applications: the C2000™ real-time MCU portfolio for dedicated control system designs and the Arm®-based AM26x MCU portfolio for expansive processing abilities within Arm-centric ecosystems.
Real-time control systems serve as the nerve centers for numerous critical applications. These systems orchestrate a delicate balance of sensing, processing, and actuating, and their significance cannot be overstated.
Consider the traction inverter in an electric vehicle. The primary function of the inverter is to convert the DC power of the battery into the three-phase AC power on which motors rely. In this context, every millisecond is crucial. The inverter consistently adjusts to variables like road conditions, load demands, and driver inputs, providing a smooth and energy-efficient drive. Similarly, an industrial robot is programmed for precision in repetitive tasks. Whether it is the angle of rotation or the force applied, speed and accuracy are paramount. Even a minor deviation can lead to defective products. Thanks to real-time control systems, motors in both robots and vehicles operate safely and seamlessly around the clock.
Every real-time control system encompasses:
In designing real-time control systems—whether for multi-axis drives, industrial robots, electric vehicles, or solar inverters—the primary objective is to minimize latency to optimize performance. High-performance microcontrollers, equipped with specialized hardware accelerators, make this possible. These accelerators are specifically designed for the efficient processing of complex control algorithms. The following sections focus on the processing phase of a real-time control loop, discussing algorithm development and the role of hardware accelerators in minimizing system latency. The paper concludes with a review of the standout MCU product series TI has created for these applications.