SPRADG1 February 2024 AM625 , AM625-Q1 , AM625SIP
0.85V VDD_CORE DDR4 | ||
---|---|---|
EVM VDD Rail | Rail Voltage | Power (mW) |
VDD_CORE | 0.75V/0.85V | 298.93 |
VDDR_CORE | 0.85V | N/A |
VDD_LPDDR4/VDD_DDR4 | 1.1V/1.2V | 75.37 |
SoC_DVDD1V8 | 1.8V and 3.3V | 16.76 |
SoC_DVDD3V3 | ||
VDDA_CORE | 1.8V | 51.77 |
Total Power | 442.84 |