SPRADG1 February 2024 AM625 , AM625-Q1 , AM625SIP
Starter Kit EVM | Core Supply Voltage Rail | DDR4/LPDDR4 | VDDR_CORE Rail Measured | Test Operating Speed of A53 Cores |
---|---|---|---|---|
SK-AM62B | 0.75V | DDR4 | Yes, but only measured with Multi-Meter | 1GHz |
SK-AM62B-P1 | 0.85V | DDR4 | No | 1.4GHz |
SK-AM62-LP | 0.75V | LPDDR4 | Yes | 1GHz |
0.85V | 1.25GHz |
This table contains information about the different boards being used in these measurements.