SPRADG1 February 2024 AM625 , AM625-Q1 , AM625SIP
0.85V VDD_CORE DDR4 | 0.75V VDD_CORE DDR4 | 0.85V VDD_CORE LPDDR4 | 0.75V VDD_CORE LPDDR4 | ||
---|---|---|---|---|---|
EVM VDD Rail | Rail Voltage | Power (mW) | Power (mW) | Power (mW) | Power (mW) |
VDD_CORE | 0.75V/0.85V | 726.15 | 497.63 | 626.18 | 454.75 |
VDDR_CORE | 0.85V | N/A | N/A | 3.77 | 3.72 |
VDD_LPDDR4/VDD_DDR4 | 1.1V/1.2V | 74.53 | 83.04 | 58.75 | 58.39 |
SoC_DVDD1V8 | 1.8 and 3.3V | 86.75 | 89.42 | 123.45 | 123.59 |
SoC_DVDD3V3 | |||||
VDDA_CORE | 1.8V | 52.47 | 53.61 | 53.82 | 55.90 |
Total Power | 939.91 | 723.70 | 865.97 | 696.35 |