SPRADG1 February 2024 AM625 , AM625-Q1 , AM625SIP
0.85V VDD_CORE DDR4 | 0.75V VDD_CORE DDR4 | 0.85V VDD_CORE LPDDR4 | 0.75V VDD_CORE LPDDR4 | ||
---|---|---|---|---|---|
EVM VDD Rail | Rail Voltage | Power (mW) | Power (mW) | Power (mW) | Power (mW) |
VDD_CORE | 0.75V/0.85V | 1022.36 | 669.31 | 887.80 | 638.61 |
VDDR_CORE | 0.85V | N/A | N/A | 6.30 | 5.82 |
VDD_LPDDR4/VDD_DDR4 | 1.1V/1.2V | 320.26 | 336.64 | 175.53 | 184.73 |
SoC_DVDD1V8 | 1.8V and 3.3V | 145.95 | 156.30 | 191.79 | 189.40 |
SoC_DVDD3V3 | |||||
VDDA_CORE | 1.8V | 54.83 | 55.69 | 55.70 | 57.80 |
Total Power | 1543.40 | 1217.93 | 1317.12 | 1078.18 |