SPRADG1 February 2024 AM625 , AM625-Q1 , AM625SIP
0.85V VDD_CORE DDR4 | 0.75V VDD_CORE DDR4 | 0.85V VDD_CORE LPDDR4 | 0.75V VDD_CORE LPDDR4 | ||
---|---|---|---|---|---|
EVM VDD Rail | Rail Voltage | Power (mW) | Power (mW) | Power (mW) | Power (mW) |
VDD_CORE | 0.75V/0.85V | 992.91 | 651.67 | 856.64 | 648.95 |
VDDR_CORE | 0.85V | N/A | N/A | 6.55 | 6.52 |
VDD_LPDDR4/VDD_DDR4 | 1.1V/1.2V | 174.82 | 168.66 | 125.13 | 123.84 |
SoC_DVDD1V8 | 1.8V and 3.3V | 185.33 | 133.06 | 172.36 | 176.58 |
SoC_DVDD3V3 | |||||
VDDA_CORE | 1.8V | 54.65 | 55.67 | 55.58 | 55.50 |
Total Power | 1353.07 | 1009.06 | 1216.27 | 1011.40 |