SPRADG1 February 2024 AM625 , AM625-Q1 , AM625SIP
0.85V VDD_CORE DDR4 | 0.75V VDD_CORE DDR4 | 0.85V VDD_CORE LPDDR4 | 0.75V VDD_CORE LPDDR4 | ||
---|---|---|---|---|---|
EVM VDD Rail | Rail Voltage | Power (mW) | Power (mW) | Power (mW) | Power (mW) |
VDD_CORE | 0.75V/0.85V | 1044.26 | 669.79 | 902.80 | 629.13 |
VDDR_CORE | 0.85V | N/A | N/A | 7.82 | 7.39 |
VDD_LPDDR4/VDD_DDR4 | 1.1V/1.2V | 74.53 | 76.81 | 58.58 | 58.57 |
SoC_DVDD1V8 | 1.8V and 3.3V | 69.85 | 72.46 | 104.60 | 105.01 |
SoC_DVDD3V3 | |||||
VDDA_CORE | 1.8V | 52.50 | 53.66 | 53.84 | 55.97 |
Total Power | 1241.14 | 872.72 | 1127.64 | 856.07 |