SPRADH0 August 2024 AM625 , AM6442 , AM69 , TDA4VM
Programmable Logic Controllers (PLC) and motion controllers are industrial-grade computers meant for control of inputs, outputs, and motors, mostly for manufacturing processes, requiring high reliability, ease of programming, and process fault diagnosis. Typically, PLCs can use an industrial ethernet protocol stack such as an EtherCAT controller communication stack for communication of data from the controller to devices that control sensors and actuators distributed over the LAN. PLCs are often used in applications that are real-time and cyclic. When every cycle input arrives, calculations are then made for the new outputs. The calculation and communication variation in latency, commonly referred to as jitter, can adversely affect the achievable EtherCAT cycle time.